Product Info


BlinkM - I2C Controlled RGB LED

sku: COM-08579

Description: BlinkM is a “Smart LED”, a networkable and programmable full-color RGB LED for hobbyists, industrial designers, prototypers, and experimenters. It is designed to allow the easy addition of dynamic indicators, displays, and lighting to existing or new projects. If you’ve used up all your microcontroller PWM channels controlling RGB LEDs and still want more, BlinkM is for you. BlinkM uses a high quality, high power RGB LED and a small AVR microcontroller to allow a user to digitally control an RGB LED over a simple I2C interface. Multiple BlinkMs can be stranded together on an I2C bus allowing for some amazing light displays.

BlinkMs are also programmable! With ThingMs sequencer software, you can create a mix of colors with different time slices, upload that sequence to the Blink, and then let it rip.

Features:
  • 8000mcd 140º full-color RGB LED with 24-bit color control
  • Specify colors by 24-bit RGB or HSB
  • Fade between colors with variable timing and fade speeds
  • Randomized color selection, with ranges and based on previous color
  • 18 built-in light scripts (sequences)
  • Create and save light scripts of up to 49 commands long
  • Stand-alone operation: No microcontroller needed for light script playback
  • Can plug directly into Arduino, no wiring or other components needed!
  • Two-wire (aka “I2C”) interface
  • Up to 127 BlinkMs on a single two-wire network
  • Responds to “general call” broadcast for simultaneous commanding
  • Reconfigurable network address
  • Firmware upgradable
  • 5-volt standard TTL inputs
  • Low power consumption
Documents:

Pricing

459 in stock
backorder allowed
$12.95 price
$11.66 10-99 (10% off)
$10.36 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.