Search
Product Info
Relay SPDT Sealed - Breadboard Mountable
sku: COM-00100
Description: These are high quality Single Pole - Double Throw (SPDT) sealed relays. Use them to switch high voltage, and/or high current devices.This relay's coil is rated up to 12V, with a minimum switching voltage of 5V. The contacts are rated up to 30A (@250VAC, 30VDC).
Features:
- 5V DC SPDT Relay
- Rated up to 5A
- Fully Sealed
- Can be mounted directly into breadboard - 300mil spacing!
Documents:
Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

















Most of the microcontrollers now run at 3.3V and it's always a pain to interface with 5V...