Search
Product Info
AVR In Circuit Emulator with USB Interface
sku: PGM-00012
Description: AVR-USB-JTAG has all the power of the original AVR-JTAG plus the flexibility of a USB interface. This is a low-priced equivalent of the much more expensive JTAGICE, with a handy and safe optically isolated USB interface. Use it to debug and emulate many of the Atmel processors! This unit has a female USB 'B' connector on it which means you will need a USB A to B Male/Male cable to connect it to a computer.
Note: This is not an AT-JTAGICE-MK2. If you want to work with the newer devices or with debug wire this JTAG will not do the job.
Features:
- Programs all AVR flash microcontrollers which support the ATJTAGICE interface
- Complete drop-in replacement of AVR-JTAGICE (AVR Studio thinks it is the original JTAGICE)
- Optoisolated interface allows safe debugging of high voltage or high power target boards
- No need for external power supply - takes power from USB port
- Works with low power targets: Vcc 3.0-5.0V
- Uses Atmel's 2x5 pin JTAG connector layout - this is different from the ICSP connection. Please see layouts for more information.
- Works with AVR Studio for programming, real time emulation, debugging, step by step program execution, breakpoints, memory dump, etc. Everything high priced emulators do and more!
- Full emulation of all analog and digital functions - full JTAG programming support
- Upgradable via AVR Studio
Dimensions: 50x40 mm (2x1.6") + 20 cm (8") cable
Documents: avr-usb-jtag.pdf, AVR JTAG Connector
Software: Atmel AVR Studio
Supported Devices: All Atmel microcontrollers compatible with ATJTAGICE
Pricing
Comments
2 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.





















Log in to post comments.