Product Info


Transceiver nRF2401A Module Trace Antenna

sku: WRL-00153

Description: Miniature RF (MiRF) 2.4GHz transceiver modules with built in antenna designed around the Nordic Semiconductor nRF2401A with high sensitivity and good range. These units are a SparkFun exclusive; small in stature, big on performance, all wrapped up in a user friendly package. Units come with an empty 0.1" spaced footprint ready for a straight header, right angle header (recommended), or your own wires/umbilical cable.

The following pins are brought out to the header:

  • 3.3V VCC / GND
  • CE : Chip Enable
  • CS : Chip Select
  • DR1 : Data Ready
  • CLK1 : Clock
  • DATA : Data
Specifications:
  • Frequency: 2.4~2.524 GHz
  • Modulation type: GFSK
  • Operating Voltage: 3V
  • Output Power: +0dBm
  • Data Rate: 1Mbps; 250Kbps
  • Small footprint size: 0.7x1.3" (18x33mm)
  • Operating Temperature: -40 ~ +85 C
  • Long range:
    • 50ft. indoors
    • 125ft. line-of-sight
  • Built-in antenna
  • Very low cost
  • Applications: Telemetry, Wireless Toys, Remote Control, Wireless Speaker, Wireless Earphone or Walkie-Talkie, Wireless Mouse and Keyboard, Utility Meters Data Downloading, etc.

Documents:

Software: Example PIC Code for 4-byte payload and 29-byte payload
Supported Antennae: Hah! It's built in!

Check out these handy calculators that help with antenna design.

Sold by single units. We recommend ordering two for a complete link.

Pricing

77 in stock
backorder allowed
$21.95 price
$19.76 10-99 (10% off)
$17.56 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.