Search
Product Info
12 Channel Lassen IQ GPS Receiver with DGPS
sku: GPS-00163
Description: The Lassen iQ is the latest GPS receiver from the world renowned Trimble. This is one of the smallest, easiest to use, and lowest power receivers we've ever seen!
Check out our GPS buying guide!
- 12-Channel Receiver
- DGPS Ready
- Hot Start : 10s
- Warm Start : 38s
- Cold Start : 50s
- New Enhanced sensitivity mode
- 26mA at 3.3V
- Antenna detection
- Serial output stream - configurable to NMEA Standard at 2400bps to 19200bps
- Small. Really small.
Software:
Documents:
- SFE Eagle Library has this part!
- Lassen iQ Spec Sheet
- Lassen iQ Datasheet
- Lassen iQ/SQ Comparison
- Lassen IQ Pin Connections
- Lassen iQ Enhanced Sensitivity
- iQ/SQ Mechanical Drawing
Which Module to Buy? : GPS Module Tutorial (Opens new window)
Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.























I recently constructed a GPS clock using the Lassen IQ, 3310 Nokia LCD and PIC18F252.
Diplays ZDA data - date and time inside the house!
Trick is to capture a few satellites with sight of sky with battery back up, and them permanently attach a mains dc adaptor.A 1Farrad capacitor for RAM will keep module in NMEA ASCII mode.
But be warned.loss of power for a few minutes will entail loss of ZDA info and takes 20 minutes to re-start with sky line of sight.Maybe much shorter if you do not have 2 mobile phone masts outside your front door1
Cheers,
Richard