Product Info


18 Pin PIC Development Board

sku: DEV-00017

Description: Prototype board for 18 pin PIC microcontrollers with power supply circuit, 20MHz crystal oscillator circuit, RS232 port, and ICSP/ICD programming port.

  • FR-4, 1.5 mm (0.062"), green solder mask, white silkscreen component print
  • Four mounting holes - diameter 0.13" (3.3 mm)
  • ICSP/ICD connector for programming with PIC-PG1, PIC-PG2C, and debugging with PIC-ICD1 (for the PICs with ICD support) or PIC-ICD2
  • Power barrel jack
  • Voltage regulator +5V, 7805 and filtering capacitors
  • LED to RB3 through jumper
  • Crystal oscillator circuit 20Mhz
  • DIL18 microcontroller socket
  • RS232 DB9 female connector
  • RS232 MAX232 interface circuit with Tx, Rx, CTS, DTR/RTS signals
  • Extension slot on every uC pin
  • Grid 100 mils
  • GND bus
  • Vcc bus

Documents: pic-p18b.pdf, Schematic, PIC ICSP connector
Dimensions: 3.9x3.15" (100x80mm)

Board does not come with PIC installed. Please see a list of related ICs below.

Pricing

20 in stock
backorder allowed
$15.95 price
$14.35 10-99 (10% off)
$12.76 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

1 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.