Search
Product Info
Antenna GPS Embedded SMA
sku: GPS-00177
Description: Embedded antenna for small, mobile applications. Basic unpackaged antenna with LNA. 5inch cable terminated with standard male SMA connector. Match it with any SMA interface cable to create a truly small GPS prototype!
This unit works very well out of the box, but the fully packaged antennas have better strain relief where the SMA cable meets the antenna housing. If you plan on using this antenna in a vibration intensive application, we recommend you reinforce the connection with epoxy or Shoe Goo.
Check out our GPS buying guide!
Features:
- Gain 26dB
- VSWR <2.0
- Voltage 3.3V +/- 0.5V
- Current 12mA
- Weight 18g
Documents: VTorch Datasheet
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















Log in to post comments.