Search
Product Info
Breakout Board for SD-MMC Cards
sku: BOB-00204
Description: With SD and MMC memory prices dropping, the time is right for mass storage and datalogging. This breakout board will allow you to breakout the SD/MMC socket to a standard .1" 10-pin header. Perfect for breadboarding and the likes. Board comes fully assembled and tested as shown.This is the new Push-Push type socket. The board has 11 pins:
- COM : Common - Connects to the housing
- WP : Write Protect Detect Switch
- CD : Card Detect Switch
- P9 : Not used in SPI Mode (Pin 9 on SD Card)
- IRQ : Not used in SPI mode (Pin 8 on SD Card)
- DO : Serial Data Out
- GND : Ground - Connect this to COM to ground the housing
- CLK : Serial Clock
- VCC : 3.3V Power
- DI : Serial Data In
- CS : Chip Select
Dimensions: 1.3x1.5"
Documents:
Pricing
Comments
6 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

















Log in to post comments.