Search
Product Info
8 Pin PIC Development Board
sku: DEV-00023
Description: Prototype board for 8 pin PIC microcontrollers with 4MHz ceramic resonator, external 8K EEPROM, power supply circuit, and RS232 port. Two small holes for for soldering in two DC power lines (Vdd/Gnd): anything above 7 volts will work, the 78L05 voltage regulator will take care of the rest. This is a great test bed for many projects!
Please note: There is no ICSP/ICD port. You can either wire your own ICSP port, or simply remove the chip for programming and reinsert it into the socket.
- FR-4, 1.5 mm (0.062"), green solder mask, white silkscreen component print
- Dimensions 43x81 mm (1.7x3.2")
- Voltage regulator 78L05 and filtering capacitors
- Stable 4MHz Ceramic Resonator
- I2C EEPROM - 24C08
- DIL8 microcontroller socket
- RS232 DB9 female connector
- RS232 interface circuit
- Extension slot 6 pins for GPIO0-GPIO5
- Grid 100 mils
- Four mounting holes 3.3 mm (0.13")
Documents: pic-p8b.pdf, Schematic, PIC ICSP connector
Board does not come with PIC installed. Please see a list of related ICs below.
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.












Log in to post comments.