Product Info


One Wire Digital Temperature Sensor - DS18B20

sku: SEN-00245

Description: This is the latest DS18B20 1-Wire digital temperature sensor from Maxim IC. Reports degrees C with 9 to 12-bit precision, -55C to 125C (+/-0.5C). Each sensor has a unique 64-Bit Serial number etched into it - allows for a huge number of sensors to be used on one data bus. This is a wonderful part that is the corner stone of many data-logging and temperature control projects.

Features:

  • Unique 1-Wire® interface requires only one port pin for communication
  • Each device has a unique 64-bit serial code stored in an onboard ROM
  • Multidrop capability simplifies distributed temperature sensing applications
  • Requires no external components
  • Can be powered from data line. Power supply range is 3.0V to 5.5V
  • Measures temperatures from –55°C to +125°C (–67°F to +257°F)
  • ±0.5°C accuracy from –10°C to +85°C
  • Thermometer resolution is user-selectable from 9 to 12 bits
  • Converts temperature to 12-bit digital word in 750ms (max.)
  • User-definable nonvolatile (NV) alarm settings
  • Alarm search command identifies and addresses devices whose temperature is outside of programmed limits (temperature alarm condition)
  • Applications include thermostatic controls, industrial systems, consumer products, thermometers, or any thermally sensitive system

Datasheet: DS18B20

Pricing

536 in stock
backorder allowed
$4.25 price
$3.83 10-99 (10% off)
$3.40 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

8 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.