Product Info


Serial Accelerometer Tri-Axis - Dongle

sku: SEN-00248

Description: The SerAccel v5 is a 3 axis accelerometer up to +/-6g with a simple serial interface. The latest SerAccel development, version 5 has many new improvements including variable baud rate, a factory reset command, and a complete triple axis measurement system based on the newly released MMA7260Q sensor from Freescale. Power is gained from any RS232 port (including USB-to-RS232 converters) so no external power supply is needed. The onboard PIC (16LF88) runs at 10MHz and outputs three different types of outputs including calculated, binary, and raw outputs. The SerAccel v5 has software configurable settings to select between 4 sensing ranges (+/- 1.5, 2, 4, and 6g), as well as a software selectable measurement frequency (0-590Hz).

The SerAccel outputs real-time accelerations from 9600 to 57600bps using visible ASCII characters. The SerAccel is compatible with any RS232 Comm port in conjunction with any terminal program (Hyperterminal, VB Programs, or anything else that can read the comm port). Works with USB-RS232 converters.

Device comes fully assembled and tested.

Dimensions:

  • Enclosed : 1.22x2.20" (3.1x5.6cm)
  • Dongle : 1.25x1.75" (3.2x4.4cm)

Documents:


Example VB App by Ocean Controls: Example VB App

Example port capture windows program written by Derek Yates: SerAccel-Control-Example.zip

Pricing

71 in stock
$44.95 price
$40.46 10-99 (10% off)
$35.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.