Search
Product Info
Terminal Development Board - LPC2138
sku: DEV-00259
Description: Compact development board with key pad, back lit LCD, buzzer, and relay.
- MCU: 16/32 bit LPC2138
- 512K Bytes Program Flash, 32K Bytes RAM, 8 Channel 10-bit ADC, RTC, 2x UARTs, I2C, SPI, 2x 32bit TIMERS, 8x CCR, 6x PWM, WDT, 5V tolerant I/O, up to 60MHz operation
- 14.7456 MHz crystal divides down for easy communication setup
- Internal 4x PLL = 58.9824 MHz CPU clock
- JTAG connector as per ARM's 2x10 pin layout, ARM-JTAG (Wiggler) compatible
- RS232 interface circuit
- LCD16x2 display with LED Backlight
- Five buttons
- Dallas iButton port
- Frequency input
- Relay with 10A/250VAC contacts
- Buzzer
- Status LED
- RESET circuit
- Boot loader enable jumper and pull-up
- DBGSEL, RTCK pull-up resistors
- Power supply: 6VAC/+9VDC
- Three on board voltage regulators rated up to 800mA - 1.8V, 3.3V, and 5V
- Power supply decoupling/filter capacitors
- Four mounting holes
- PCB: FR-4, 1.5 mm (0.062"), green solder mask, white silkscreen component print
Dimensions: 4.75x1.5" (120x38mm)
Documents:
- Schematic
- LPC-MT-2138.pdf
- LPC-MT-2138.chm
- LCD drive code
- RTC code
- RS232 code
- Button, Relay, LED, buzzer demo code
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.













Log in to post comments.