Product Info


Prototyping Board for LPC2124

sku: DEV-00270

Description: Prototyping board for the LPC2124 processor.
  • MCU: LPC2124 16/32 bit ARM7TDMI with 256K Bytes Program Flash, 16K Bytes RAM, RTC,4x 10 bit ADC 2.44 uS, 2x UARTs, I2C, SPI, 2x 32bit TIMERS, 7x CCR, 6x PWM, WDT, 5V tolerant I/O, up to 60MHz operation
  • Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
  • Three on board voltage regulators 1.8V, 3.3V and 5V with up to 800mA current
  • Single power supply: +7-9VDC required
  • Power supply status LED
  • Power supply filtering capacitor
  • Two channel RS232 interface with two RS232 SUB-D 9 pin connectors
  • iButton interface circuit
  • Frequency input connector
  • Two buttons
  • Two status LEDs
  • Potentiometer connected to AIN
  • RESET circuit with external control of Philips ISP utility via RS232
  • RESET button
  • DBG jumper for JTAG enable
  • BSL jumper for bootloader enable
  • JRST jumper for enable/disable external RESET control by RS232
  • 14.7456 MHz crystal allow easy communication setup (4x PLL = 58.9824 MHz CPU clock)
  • Extension headers for all uC ports
  • PCB: FR-4, 1.5 mm (0.062"), green soldermask, white silkscreen component print

Dimensions: 4.5x3.2" (115x80mm)

Documents: LPC-P2124 Datasheet, LPC-P2124 Schematic

Pricing

21 in stock
backorder allowed
$71.95 price
$64.76 10-99 (10% off)
$57.56 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

1 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.