Search
Product Info
Portable Rotary Phone - Red
sku: POR-00287
Description: The infamous Portable Rotary Phone is an original rotary phone that has been modified to be a cellular phone. The Port-O-Rotary has a functional rotary dial, rings the original, loud metallic bells when a call is received, and even has a dial tone.Phone comes fully assembled and tested. All you have to do is open the phone, insert your SIM card, and turn the unit on! The unit will utilize your phone number and account minutes. The internal cellular module works within any country that has one of the 900MHz, 1800MHz, or 1900MHz cellular bands (90% of the world). The Port-O-Rotary is truly international with up to 15-digit dialing, auto-frequency selection, '+' characters, and PIN # entry for pre-paid cards.
Each Port-O-Rotary is an original rotary phone that has been specially modified. There may be small scratches and scraps on the exterior, also known as 'character'. The battery can run the phone for 4-5 days (yes days) and is charged by an external jack on the rear of the phone (charger included).
Phone Includes:
- Main controller board
- Ringer module
- Cellular module
- 2000mAh Lithium-Polymer battery
- Built-in fast battery charger (2 hour max charge time)
- Wall adapter (US spades but is 110-240V rated)
- Mini-cellular internal antenna (compatible with North American and European Frequencies)
Dimensions: About the size of a rotary phone...
Weight: ~2lbs
We try to keep units in stock but demand is hard to predict. Please place your order at any time and we should be able to fulfill any backorders within 1-2 weeks.Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















Log in to post comments.