Product Info


Quad-band Wired Cellular Antenna SMA

sku: CEL-00290

Description: A Quad-band antenna for embedded cellular devices. This antenna will allow you to connect your cellular module to the outside world. Operates on four frequencies. Comes with a 3M adhesive backing for mounting. Standard male SMA terminated.

Key Specifications:

  • Quad-band: 850/900/1800/1900MHz and 2.4GHz
  • For GSM/GPRS, CDMA/1X, TDMA/AMPs, CDPD, 2 Way pager Re-Flex
  • Cable with RG174A/U - 3m long
  • Connector: SMA

Electrical Properties:

  • Frequency range: 824 ~ 960 MHz // 1710 ~ 1990 MHz
  • Impedance: 50 Ohm nominal
  • VSWR: <2.0 : 1
  • Gain: 3.5dBi
  • Radiation: Omni
  • Polarization: Vertical
  • Wave: Half Wave Dipole

Mechanical Properties:

  • Size: 115x22x4mm
  • Connector SMA (Male) standard
  • Cable: RG174
  • Cable length: 3m
  • Over-mold housing: ABS Black
  • Mounting: Adhesive backing
  • Operation Temperature: -40 to +85C

Pricing

283 in stock
backorder allowed
$11.95 price
$10.76 10-99 (10% off)
$9.56 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.