Product Info


Wall Adapter Power Supply - 9VDC 650mA

sku: TOL-00298

Description: High quality switching 'wall wart' AC to DC 9V 650mA wall power supply manufactured specifically for Spark Fun Electronics. These are switch mode power supplies which mean the output is regulated to 9V (no more 14V outputs!) and the capable output current is much higher (650mA!).

These will power most projects that don't require more than 650mA of current. Center-positive 5.5x2.1mm barrel connector.

Works with 100-240VAC inputs.

Check out our Unregulated Power Supply Tutorial

Pricing

2470 in stock
backorder allowed
$5.95 price
$5.36 10-99 (10% off)
$4.76 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

5 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.