Product Info


40 Pin AVR Development Board

sku: DEV-00031

Description: Prototype board for 40 pin Atmel ATMega microcontrollers with power supply circuit, 8MHz crystal oscillator circuit, RS232 port, reset IC, status LED, and 10 pin STK ICSP port.

  • FR-4, 1.5 mm (0.062"), green solder mask, white silkscreen component print
  • Four mounting holes 3.3 mm (0.13")
  • ICSP 5x2 pin connector for in-circuit programming with AVR Programmers
  • Voltage regulator +5V, 7805 and filtering capacitors
  • Quartz crystal oscillator circuit 8Mhz
  • Reset IC ZM33064
  • Status LED connected to PB0 via removable jumper
  • Power plug-in jack
  • DIL40 microcontroller socket
  • RS232 DB9 female connector
  • RS232 MAX232 interface circuit with Tx, Rx, CTS, DTR/RTS signals
  • Extension slot on every uC pin
  • Grid 100 mils
  • GND bus
  • Vcc bus

Dimensions: 100x80 mm (3.9x3.15")
Documents: AVR-P40.pdf, Schematic, AVR ICSP connector

Board does not come with AVR Microcontroller installed. Please see a list of related items below.

Pricing

96 in stock
backorder allowed
$16.95 price
$15.26 10-99 (10% off)
$13.56 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.