Search
Product Info
H-Bridge Motor Driver 1A
sku: COM-00315
Description: Faster, cheaper, smaller, better, right? The SN754410 Quad Half H-Bridge is just that. Capable of driving high voltage motors using TTL 5V logic levels, the SN754410 can drive 4.5V up to 36V at 1A continuous output current! Please see datasheet for more information. This is a pin to pin compatible replacement for the L293D.
Datasheets: SN754410
Pricing
Comments
11 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.












I used the CHI035 to replace an 08 based picaxe motor controller which includes an L293D. That controller was used with a Tamiya tracked chassis and it worked fine.
Once I placed the CHI035 (with this chip installed) on the track chassis, this chip would quickly heat up and the voltage would start to drop. With in a few seconds of operation it would drop below 0.5V.
I replaced this chip with a REAL L293D and it works perfectly.
http://itp.nyu.edu/physcomp/Labs/DCMotorControl