Search
Product Info
Dual Motor GearBox
sku: ROB-00319
Description: Dual gearbox from Tamiya. This is an excellent way to get started quickly with robotics! You may have read many websites about servos, gear head motors, DC motors, stepper motors, and the pit-falls associated with each. We swear by these gearboxes because of their price, their ease in assembly, and the ability to be controlled by low-cost motor driver ICs. This gear box can drive two wheels independently in either forward or reverse. The twin-motor gearbox can also be configured for two different gear ratios (fast and faster). Gearbox comes unassembled as shown.
- Includes gears, housing, motors, lube, and allen wrench
- 58:1 and 203:1 gear ratios possible
- Motors operate from 3-6V
- Can be controlled by L293DNE, SN754410, and other low-cost motor drivers
- Mounting holes and hardware included
Pricing
Comments
11 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















Mabuchi does make motors that operate on higher voltages and have lower stall currents which can be substituted with the motors that come with this gearbox.
I had no problem driving the motors with a SN754410 quad half H-Bridge. I used it on a small bot which weighed slightly under 1kg. In the high-torque configuration the bot zipped around at about normal walking pace, and had no trouble on slight inclines, thick carpet, etc.
It did come with mounting spots, as well as with mounting hardware -- a nice feature. Overall, I give it a thumbs up.
Is there any trick to get this to work in differential drive? I want each wheel/shaft to move separately.