Search
Product Info
40 Pin AVR Development Board w/USB Connection
sku: DEV-00032
Description: Development board for 40 pin Atmel ATMega microcontrollers with USB port/power supply circuit, 8MHz crystal oscillator circuit, RS232 port, Reset button, status LED, 10 pin STK ICSP port, and 10 pin JTAG port.
- ICSP 5x2 pin connector for in-circuit programming with AVR-PG1B or AVR-PG2B
- JTAG port 5x2 for in-circuit debugging/programming with AVR-JTAG
- USB to RS232 FT232 converter
- I2C EEPROM socket
- Takes power from USB; no need for external adapter
- Power supply filtering capacitors
- Quartz crystal oscillator circuit -8Mhz
- Reset IC ZM33064
- Reset button
- General purpose push button
- Status LED connected to PB0 via removable jumper
- Extension pin headers for each uC pin
- Four mounting holes 0.13" (3.3 mm)
- Grid 100 mils
- GND bus
- Vcc bus
- FR-4, 1.5 mm (0.062"), green soldermask, white silkscreen component print
Dimensions: Overall: 3.9x3.15" (100x80 mm)
Documents: Datasheet, Schematic, JTAG Connector
Board does not come with AVR installed. Please see a list of related items below.
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.




















I used it with ATMEGA16PU and 24LC256.