Product Info


Polymer Lithium Ion Batteries - 1000mAh

sku: PRT-00339

Description: These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cell outputs a nominal 3.7V at 1000mAh! Comes terminated with a standard 2-pin JST connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized Lithium Polymer charger.

Battery includes built-in protection against over voltage, over current, and minimum voltage.

Features:
  • 2C continuous discharge
  • Excellent long-term self-discharge rates (<8% per month)
  • Robust power source under extreme conditions (-25 to 60C)
Dimensions: 2.09 x 1.3 x 0.225" (53 x 33 x 5.7 mm)

Weight:
22g (0.77oz)

Documents:

Pricing

1545 in stock
backorder allowed
$11.95 price
$10.76 10-99 (10% off)
$9.56 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

6 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.