Product Info


Polymer Lithium Ion Batteries - 860mAh

sku: PRT-00341

Description: These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 860mAh! Comes terminated with a standard 2-pin JST connector - 2mm spacing between pins. These batteries require special charging : Do not attempt to charge these with anything but a specialized LiPo charger.

Battery includes built-in protection against over voltage, over current, and minimum voltage.

Features:
  • 2C continuous discharge
  • Excellent long-term self-discharge rates (<8% per month)
  • Robust power source under extreme conditions (-25 to 60C)

Dimensions: 0.23x1.16x2.0" (5.84x29.5x51mm)

Weight: 18.5g (0.65oz)

Documents:

Pricing

3426 in stock
backorder allowed
$8.95 price
$8.06 10-99 (10% off)
$7.16 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

8 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.