Search
Product Info
20 Pin AVR Development Board
sku: DEV-00360
Description: A nice prototype board for 20 pin AVR microcontrollers with with power supply circuit, crystal oscillator circuit, RS232 port, reset IC, status LED, 10 pin STK ICSP port.
Features:
- FR-4, 1.5 mm (0.062"), green solder mask, white silkscreen component print
- Four mounting holes 3.3 mm (0.13")
- ICSP 5x2 pin connector for in-circuit programming with AVR Programmers
- Voltage regulator +5V, 7805 and filtering capacitors
- Quartz crystal oscillator circuit - 10MHz
- Reset IC ZM33064
- Status LED connected to PB7 via removable jumper
- Power plug-in jack
- AGND-GND AVCC-VCC jumpers
- DIL28 microcontroller socket
- RS232 DB9 female connector
- RS232 MAX232 interface circuit with Tx, Rx, CTS, DTR/RTS signals
- Extension slot on every uC pin
- Grid 100 mils
- GND bus
- VCC bus
Dimensions: 100x80 mm (3.9x3.15")
Documents:
Board does not come with AVR installed. Please see a list of related ICs below.
Note: You must remove the LED jumper before attempting to program a socketed AVR.
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















Log in to post comments.