Search
Product Info
Development Terminal - ATMega128
sku: DEV-00037
Description: A compact development platform for the ATMega128. Comes with ATMega128 installed, DC power supply circuit, crystal oscillator circuit, reset IC, RS232 port, STK ICSP port, 16x2 alphanumeric LCD display, 6 button keyboard, Dallas touch button port, frequency input, relay with 10A/250VAC contacts, buzzer, status LED.
Features:
- ATMega128-16AI with128K Bytes Program Flash, 4K Bytes data EEPROM, 4K Bytes RAM
- JTAG connector for in-circuit programming and debugging with AVR-JTAG
- ICSP 5x2 (10) pin STKxxx compatible connector for in-circuit programming with AVR-PG1B or AVR-PG2B
- RS232 connector with TTL levels
- RS232 interface circuit with Tx, Rx signals
- RS232 DB9 female connector
- Dallas touch button port
- Frequency input
- LCD 16x2 display with LED Backlight
- LED status
- Five buttons
- Buzzer
- Power supply circuit +5V, 78L05 with DC power jack and diode bridge
- Requires 9VAC or 12VDC Input
- 32.768 kHz oscillator crystal
- 16 MHz crystal oscillator
- Power supply filtering/decoupling capacitors
- RESET supervisor IC ZM33064
- RELAY with 10A/250VAC NO and NC contacts with screw terminals
- Extension headers for each uC pin
- PCB: FR-4, 1.5 mm (0.062"), green solder mask, white silkscreen component print
- Four mounting holes 3.3 mm (0.13")
Pricing
Comments
4 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.














http://olimex.com/dev/soft/avr/Atmega128_MT-WINAVR.zip
Includes all the functions to interface with all the hardware, including the LCD.
Jordi Munoz
I didn't realize I needed a programmer on the rs232, also. I ended up using the JTAG-USB programmer. Works great!