Search
Product Info
MPLAB Compatible ZIF Programmer - USB Powered
sku: PGM-00004
Description: The latest and greatest from Olimex! It's got all the power of the original MCP with one less wire and a lot less weight. Now there is no need to worry about carrying around an extra power supply - all programming power is generated from the USB port! Tablet PC users unite!A low cost alternative to PicStart+. The MCP-USB is MPLAB compatible and is fully recognized under MPLAB as a PicStart+ device. To operate it needs only a USB AtoB cable. The MCP-USB includes a gold plated 40 pin ZIFF socket which accepts all types of DIP PIC microcontrollers. In addition it has an ICSP connector and can be used to program all PIC-PxxB prototype boards.
Dimensions: 3.9x3.15" (100x80 mm)
Software: MPLAB from Microchip
Supported Devices: All PICs supported by the most current version of MPLAB.
Tutorials: Getting started with the MCP. Also, what it takes to do a firmware upgrade.
Documents: MCP-USB Datasheet, Installing the MCPUSB
Based on the popular FTDI USB Chip - FT232BM. Drivers are currently available for most platforms including:
- Win 98, 2000, ME, XP
- Apple OS-8, OS-9, OS-X
- Linux >2.4.0 - Drivers Built In
- Free BSD - Drivers Built In
Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.














Log in to post comments.