Search
Product Info
Antenna GPS 3V Magnetic Mount SMA
sku: GPS-00464
Description: Magnet mount antenna for GPS modules operating at 3V. Designed for use with automobiles - the magnet will hold the antenna in place at speeds greater than 100mph. 5 meter cable terminated with standard male SMA connector.
Check out our GPS buying guide!
Features:
- Gain 26dB
- VSWR <2.0
- Voltage 3.3V +/- 0.5V
- Current 12mA
- Weight 50g
Documents: Datasheet
Pricing
Comments
5 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

















Joshua
"the magnet will hold the antenna in place at speeds greater than 100mph"
I'd like to know which one of you Sparkfunners was the one to test THAT out. And at what speed it slid off :P