Product Info


Header Board for ATMega32

sku: DEV-00474

Description: This is a small header board for the ATMega32. Includes filtering capacitors, 10 pin JTAG connector compatible with AVR-JTAG and extension ports to every pin.

  • ATMega32-16AC AVR microcontroller
  • FR-4, 1.5 mm (0.062"), green solder mask, white silkscreen component print
  • JTAG 5x2 pin connector for in-circuit programming and debugging with AVR-JTAG
  • Pin to pin compatible to AT90S8535 and may be used with AVR-P40 prototype boards
  • Power supply filtering capacitors
  • Extension pin headers for each uC pin

Dimensions: 2x0.73" (51x19 mm)
Documents: Schematic, AVR JTAG connector (top view)

Pricing

5 in stock
backorder allowed
$24.95 price
$22.46 10-99 (10% off)
$19.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.