Product Info


GM862 Evaluation Board - RS232

sku: CEL-00477

Description: The GM862 RS232 EVK is a standard serial based 50-pin breakout board with external power. This allows connections to the audio, digital, and camera interfaces on the GM862 module. The GM862 RS232 EVK attaches to any RS232 system. Power up the board, turn on the module, and you can start sending and receiving AT commands via HyperTerminal. No messy 3.8V regulation. No tricky 3.3V to RS232 level converter. It's all done for you!

Communication via RS232 up to 115kbps. The MAX3232 IC can be disconnected to allow for external control of the TX and RX pins on the GM862 module (3V logic only!).

Powered by external adapter. 5.5mm barrel, center positive, >5VDC 200mA or greater.

The board comes fully assembled with 50 pin Molex connector part # : 53748-0504, 3.8V power regulation circuitry, and supporting circuitry. The Molex connector is brought out to 2 single row, .1" headers. 3.8V is regulated through a surface mount LDO regulator with 400uA quiescent current.

Documents:

Dimensions: 3.9"x3"

Don't forget to set the module to use the North American frequencies: AT#BND=1

Pricing

10 in stock
backorder allowed
$74.95 price
$67.46 10-99 (10% off)
$59.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

2 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.