Search
Product Info
SOIC to DIP Adapter 8-Pin
sku: BOB-00494
Description: Your basic SOIC break out boards. What's the difference? The 8 Pin board is TINY. And you can't beat the price! These are custom PCB boards that interface standard JEDEC SOIC devices to standard .1" headers.
8-SOIC: Standard 0.3" spacing between pins and 0.15" wide IC packages. Will fit directly into a slim (300 mil) DIP socket. For slim ICs (memories, 74s, etc).
Dimensions: 0.5x.78"
40 Pin break-away headers are perfect for use with these custom PCBs. Machine pin headers may be a better option for IC sockets.
Supported Devices: Pad layout fits all standard JEDEC SOIC-8 devices.
Pricing
Comments
6 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















http://en.wikipedia.org/wiki/Small-Outline_Integrated_Circuit
Thanks!