Search
Product Info
Prototyping Board for LPC2148
sku: DEV-00545
Description: Prototyping board for the LPC2148 processor.
- MCU: LPC2148 16/32 bit ARM7TDMI-S™ with 512K Bytes Program Flash, 42K Bytes RAM, USB 2.0, RTC, 10 bit ADC 2.44 uS, 2x UARTs, 2x I2C, SPI, 2x 32bit TIMERS, 6x PWM, 8x CCR, 1x DAC, WDT, 5V tolerant I/O, up to 60MHz operation
- Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
- USB connector, USB link LED
- Two channel RS232 interface
- SD/MMC card connector
- Two buttons
- Trimpot connected to ADC
- Two status LEDs
- Buzzer
- UEXT - 10 pin extension connector for Olimex addon peripherals like MP3, RF2.4Ghz, RFID etc. modules
- 2x SPI connectors
- I2C connector
- On board voltage regulator 3.3V with up to 800mA current
- Single power supply: 6V AC or DC required
- Power supply LED
- Power supply filtering capacitor
- RESET circuit with external control of Philips ISP utility via RS232
- RESET button
- DBG, BSL slide switch
- JRST jumper for enable/disable external RESET vontrol by RS232
- 12 MHz socketed crystal
- 32.768 kHz crystal and RTC backup battery connector
- Extension headers for all uC ports
- PCB: FR-4, 1.5 mm (0,062"), green soldermask, white silkscreen component print
Dimensions: 4.33x3.93" (110x100mm)
Documents: LPC-P2148 Datasheet, LPC-P2148 Schematic
Software:
Pricing
Comments
2 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.




















this morning I received the Lpc2148. I just tried to power it via USB and the NXP chip becomes after few seconds extremely hot. I also tried to use two different power supply (6v and 5 V) and the capacitor close to the power supply and the chip become hot as well. Is it normal? Is it drawing too much current?
Thx
Francesco
I'm really sorry to hear about that. It's rarely normal for these chips to get extremely hot, especially straight out of the box. Drop us an email with as much info as possible. We can help you troubleshoot or get you set up to send it back for testing and replacement.
-techsupport at sparkfun dot com