Product Info


GPIB-USB Controller

sku: BOB-00549

Description: Use this unique device to download data and control GPIB bus enabled oscilloscopes, logic analyzers, function generators, power supplies, and any other GPIB instrument seamlessly through USB!

Features:

  • Drivers for Windows 98/ME/2000/XP/Vista/Win7, Mac OS-8/9/X, Linux
  • Support for multiple devices
  • Driver provides virtual serial port to send and receive data
  • Powered by USB; no power supply needed
  • No GPIB cable needed; controller plugs on to instrument
  • All software configuration. No DIP switches
  • USB 1.1 and USB 2.0 compatible
  • Standard USB (B) and IEEE 488 (Male) connectors

Powered over USB - no external power required. Based on the popular FTDI USB Chip - FT245R. Drivers are currently available for most platforms including:

Dimensions: 3x2.5x0.9"

Documents: GPIB to USB Directions

Pricing

66 in stock
backorder allowed
$149.95 price
$134.95 10-99 (10% off)
$119.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

2 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.