Search
Product Info
Modem Long Range 915MHz: LN96 - Includes Antenna and Cable
sku: WRL-00559
Description: 915MHz High Power Multi-channel Radio from HAC. These transceiver modems use a seamless serial interface - whatever serial character enters the TX pin at 9600bps shows up on the other unit's RX pin. All buffering and error detection is handled internally. Output of 500mW with a 1500m range makes it a powerful modem to boot.
This unit can be attached to TTL level serial (for microcontrollers) or directly to RS232/RS485 for incredibly simple serial cable replacement!
Specifications:- Operating Voltage: 5V
- 500mA max transmit current, 50mA receive current
- 9600bps over 1500m!
- Modulation type: FSK
- 8 Channels selectable via jumpers
- Small footprint size: 38x53mm
- HAC-LN96 Datasheet
- Tutorial and Translated manual (for the UM96 but much of the information still applies) by Dimitri Karatsinides
Supported Antennae: Kit comes with 1/2 wave 50Ohm antenna and communications cable!
Sold in single units.
Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.














I need more power! This LN96 may do the job, but I don't notice as much hype about low power sleep mode. The datasheet shows a SLEEP pin, and I'd assume it works similarly to UM96. However, does anybody know if this sleep pin is enabled for this HAC LN96?