Product Info


Transceiver nRF24L01+ Module with Chip Antenna

sku: WRL-00691

Description: This module uses the newest 2.4GHz transceiver from Nordic Semiconductor, the nRF24L01+. This transceiver IC operates in the 2.4GHz band and has many new features! Take all the coolness of the nRF2401A and add some extra pipelines, buffers, and an auto-retransmit feature - very nice!

Please note: We now populate these boards with the nRF24L01+. The '+' version of the IC has improved range, sensitivity, and data rates. The command set is backward compatible with the original nRF24L01.

Features:
  • On-board 3.3V LDO Regulator (3.3 to 7V supply allowed)
  • On-board ceramic 2.4GHz Antenna
  • 100m Range at 250kbps
  • 250kbps to 2Mbit Data Rate
  • Auto Acknowledge
  • Auto Re-Transmit
  • Multiceiver - 6 Data Pipes
  • 32 Byte separate TX and RX FIFOs
  • 5V tolerant input pins
  • Software selectable channel from 2400MHz to 2525MHz (125 Selectable channels)
  • Minimum number of external components
  • Pins broken out : VCC, CE, CSN, SCK, MOSI, MISO, IRQ, GND
  • Lots of application notes and support on Nordic Semiconductor Website

Documents:

Software: Example PIC Code

Dimensions: 0.8x0.9"

Pricing

77 in stock
backorder allowed
$19.95 price
$17.95 10-99 (10% off)
$15.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

7 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.