Search
Product Info
Graphic OLED Color Display 128x128
sku: LCD-00712
Description: These new Organic Light Emitting Diode (OLED) displays have vibrant color, fantastic contrast, and require no backlight! This is the largest display currently available - 128x128 pixels. The built in controller has many advanced features including various shape structures. Breakout board available below!
Frame Dimensions: 1.4x1.4"
Active Display Dimensions: 1x1"
Features:
- 8 or 9-bit Parallel or 4-Wire SPI Interface
- Driver: SSD1339
- 30-Pin Ribbon Connector
- OLED can be seen in daylight without backlight
- 18-Bit Color resolution : 262,140 colors!
- Display Dimensional
- Display Datasheet upon request
- 30-Pin OMRON Connector
- SSD1339 Example Datasheet
- OLED Example Code
- OLED Hookup Diagram
- Matt's Example Project
- Example AVR Code by Cathy Saxton
Pricing
Comments
4 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















Log in to post comments.