Search
Product Info
Breakout Board for RJ45
sku: BOB-00716
Description: This is a small PCB that brings out the pins of the RJ45 connector to an in-line 0.1" footprint. Use with break-away headers for breakboarding or create your own RJ45 cable
This is the PCB only - RJ45 connector sold separately.
Dimensions: 0.7x0.8"
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















Only comment: It would be nice it the board had two more holes in it so you could easily fasten it down to another surface.