Product Info


LiPoly Charger - Single Cell 3.7-7V Input

sku: PRT-00726

Description: This is a Polymer Lithium Ion battery charger based on the MAX1555 IC. This charger uses either USB bus power (MAX1555 internally limits this to 100mA) or 2.1mm center positive wall-wart power (MAX1555 internally limits this to 300mA). Current is automatically reduced to a trickle when charging is complete. Cheap, easy to use, and flexible, this board serves as a great demo board for the MAX1555. This charger is a 'must have' for quick and clean charging of Lithium Polymer chemistry batteries.

Check out this iPhone Charger!

Features:
  • Intelligent IC monitored charging - Constant current/Constant Voltage
  • Do not use this charger to charge NiMH, NiCd, or any other battery type
  • Comes fully assembled and tested
  • Single Cell Charger
  • Requires 3.7V to 7V(max!) Input
  • MAX1555 will automatically choose the wall-wart charging if both USB and barrel jacks are connected to power
  • Separate header for external power in
  • Separate headers for battery and load system so batteries don't have to be removed for charging

Documents:

Pricing

89 in stock
backorder allowed
$16.95 price
$15.26 10-99 (10% off)
$13.56 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

25 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.