Search
Product Info
Polymer Lithium Ion Batteries - 100mAh
sku: PRT-00731
Description: This is a very small, extremely light weight batty based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 100mAh! Comes terminated with a standard 2-pin JST connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized Lithium Polymer charger.Battery includes built-in protection against over voltage, over current, and minimum voltage.
Features:
- 2C continuous discharge - very high for low price
- Excellent long-term self-discharge rates (<8% per month)
- Robust power source under extreme conditions (-25 to 60C)
Dimensions: 0.19x0.52x1.19" (4.7x13x28mm)
Weight: about 3g - Our scale doesn't go this low
Documents:
- UnionBattery-100mAh.pdf
- JST connector
- Digikey 455-1734-1-ND (Top Entry)
- Digikey 455-1749-1-ND (Side Entry)
Pricing
Comments
4 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


























Log in to post comments.