Product Info


GM862 Cellular Quad Band Module

sku: CEL-00757

Description: Welcome to the wonderful world of M2M (Machine-to-Machine) communication with the GM862 Quad Band Cellular Module by Telit. This tiny module will allow you to connect your embedded device anywhere in the world where cell phones are used. This version (GM862-QUAD) is compatible with the various 850/900/1800/1900MHz frequencies of cellular networks across the globe.

You will need to provide a SIM card. Pull the SIM card from your phone, insert it into the module, and viola, you are making calls under your cellular account. Works with all providers currently supporting SIM cards (AT&T, T-Mobile, and Cingular).

The GM862 module is controlled via AT commands. This means all you have to do is send a string of serial characters such as "ATD 3035551234" and the module will place a call. No fuss, no mess. Once the module has connected to another module or modem, a serial connection is made and data can be transferred as simply as passing and receiving serial strings through the module.

Note: This module does not support Python and is firmware version: PS:5.02.203/AL:6.04.204-GM862 QUAD.  This is an older revision of the hardware, but it should work just fine for most of the normal AT commands.  It does not support the newer, Easy GPRS commands. Unfortunately, it can't be upgraded to any newer versions.

Features:

  • GSM Quad Band
  • On Board SIM Holder
  • GPRS Class 10
  • Embedded TCP/IP Stack
  • Embedded FTP and SMTP Client
  • 17mA average stand-by, 3.5mA in low-power mode
  • 250mA average operating current
  • Data, Voice, SMS, and Fax
  • Data speeds up to 57.6kbps
  • Supply voltage : 3.4-4.2V
  • MMCX Antenna Connector
  • Extensive datasheets and forum support
  • Software and pin compatible with previous GM862 modules

Documents:

Dimensions: 1.75x1.75x0.275"

Pricing

22 in stock
backorder allowed
$99.95 price
$89.96 10-99 (10% off)
$79.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.