Search
Product Info
Hot-air Rework Station with Soldering Iron HR906
sku: TOL-00076
Description: Multi-function soldering and hot-air for maximum operation and minimum bench space! Unit comes with a heat gun, four nozzles, fine-tip soldering iron, iron holder with sponge, and gun holster that attaches to the side of the base. Air pump is built into the base so no external compressor is needed. The iron is a very capable iron (don't let the price fool you!) with a equally impressive hot-air gun.
- Includes four nozzles (A1124, A1130, A1196, A1197)
- Hot air gun adjustable from 100-500°C (212-896°F)
- Iron temperature adjustable from 200-480°C (392-896°F)
- Independent control of flow rate, gun temperature, and iron temperature
- Independent power switches
- 1 year manufacturer's warranty
- 110VAC Standard Power - 450W (max)
- ESD Safe
- 12 lbs. shipping weight
Be sure to checkout the Surface Mount Soldering Tutorial
Pricing
Comments
7 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.






















Joachim
It is not advisable to convert the 110V units to 220V units. As the following are not compatible:
Pump, heating element and transformer.