Product Info


Graphic OLED Color Display 128x128 - Carrier Board

sku: LCD-00763

Description: This is a simple carrier board for the OLED display. This board breaks out all interface pins and includes a DC-DC step up circuit allowing single supply operation.

Board comes fully assembled and tested with included OLED display.

Features:

  • 8 or 9-bit Parallel or 4-Wire SPI Interface
  • Driver: SSD1339
  • All pins broken out to a 2x12 0.1" pitch header
  • OLED can be seen in daylight without backlight
  • 18-Bit Color resolution : 262,140 colors!
Documents:
Dimensions: 1.60"x3.85"

Pricing

16 in stock
backorder allowed
$59.95 price
$53.96 10-99 (10% off)
$47.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.