Search
Product Info
Breakout Board for VS1002 MP3/SD Module
sku: BOB-07832
Description: A ready to go VS1002 MP3 decoder board. Includes SD socket, battery holder, voltage regulation, and audio jacks. Add your choice of controllers and you've got a configurable MP3 player!
FEATURES:
- Based on VS1002 hardware decoder for MPEG 1 & 2 audio layer 3 (ISO 11172-3), MP3+V, WAV and PCM files ; supports ADPCM encoding and decoding
supports VBR (variable bitrate) for MP3; Supports streaming
- Single 1.5V battery cell operation with on board low power DC/DC voltage boost converter
- UEXT to connect to host microcontroller (standard connector on our ARM development boards)
- Can work as stand-alone MP3 player operation
- SD/MMC socket on board
- Stereo Audio microphone jack, Stereo Audio headphones jack
- Can be used to record and playback
- Triple action lever switch: Forward, Reverse, Play/Pause action
- PCB: FR-4, 1.5 mm (0,062"), green soldermask, white silkscreen component print
- Dimensions: 57x45 mm (2.2x1.8")
- LPC-P2148 demo code for control of MOD-MP3 via UEXT connector
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.





















Log in to post comments.