Search
Product Info
Triple Output LED RGB - SMD
sku: COM-07844
Description: This is the very popular RGB combo but in SMD form. These units have four pads with a common anode configuration. Use this one LED for three status indicators or pulse width modulate all three and get mixed colors! Simple breakout board available below.
Iv (Typical):
- Red: 81mcd
- Green: 130mcd
- Blue: 54mcd
Vf (Typical):
- Red: 2.0V
- Green: 3.5V
- Blue: 3.5V
Wavelength (λD - nm):
- Red: 615nm
- Green: 530nm
- Blue: 470nm
Documents: DJS-BRGBC-TR8.pdf
Pricing
Comments
6 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

























~Corry
I don't see it...
If you need small (there is a slightly brighter nonstock one).
1.6mm x 1.6mm.
Digikey has the datasheet, but you have to ask their tech support.
http://document.sharpsma.com/Handler/getfile_handler3.asp?nodeid=Documents&fileid=C697DD2E-C91E-40A4-9CAD-D3D9CC3D7041