Search
Product Info
Compass 2-Axis Integrated Solution - HMC6352
sku: COM-07892
Description: The Honeywell HMC6352 is a fully integrated compass module that combines 2-axis magneto-resistive sensors with the required analog and digital support circuits, and algorithms for heading computation. Rumor is that Honeywell took all the tricks up their sleeve and created the HMC6352 using the HMC1052 core, a Microchip PIC core, and a combination of MOSFET and OpAmp circuitry. This chip is simple to use and gives you magnetic heading down to the last degree.
Breakout board available here!
Features:
- Simple I2C interface
- 2.7 to 5.2V supply range
- 1 to 20Hz selectable update rate
- True drop-in solution
- 0.5 degree heading resolution
- 1 degree repeatability
- Supply current : 1mA @ 3V
Documents:
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



















Log in to post comments.