Search
Product Info
Basic 16x2 Character LCD - Yellow on Blue 5V
sku: LCD-00790
Description: This is a basic 16 character by 2 line display with a Blue background and a Yellow backlight. Utilizes the extremely common HD44780 parallel interface chipset (datasheet). Interface code is freely available. You will need ~11 general I/O pins to interface to this LCD screen. Includes yellow LED backlight. These modules are the thin type.Dimensions: 3.15" x 1.425" x 0.300"
SFE Eagle Library has this part!
No, the displayed text is not a typo.
Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



















https://www.sparkfun.com/commerce/product_info.php?products_id=9568
Sometimes it takes a minute or two to get the back lighting just right on these screens.