Search
Product Info
Compass Module - HMC6352
sku: SEN-07915
Description: This is a very simple breakout board for the popular HMC6352. Remember the KISS mantra? We really enjoy the simplicity and ease of use with the HMC6352. If you need simple, clean, degree resolution compass heading, this is the way to go.
Features:- Simple I2C interface
- 2.7 to 5.2V supply range
- 1 to 20Hz selectable update rate
- True drop-in solution
- 0.5 degree heading resolution
- 1 degree repeatability
- Supply current : 1mA @ 3V
- HMC6352 Datasheet
- Honeywell Product Page
- Example I2C project
- Wiring Example
- Example project in Portuguese - Thanks Tiago!
Pricing
Comments
8 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

























Unfortnately the price of the board is twice the cost of the chip from Digikey (1@$30, 25@$20). For $30+risk_of_failure it looks interesting, but $60 is sadly a stretch.
Looks like fun though.