Product Info


Capacitive Sensor Board - AD7746 Breakout

sku: SEN-07918

Description: Breakout board for the Analog Devices 7746 capacitance sensor. Configured for two channels of single-ended capacitance input. Comes with an example touch sensor as well as long capacitance creating traces. Useful as a complete I2C interfaced touch sensor, or as a capacitance measuring tool.

Dimensions: 2.2" x 0.75"

Documents:


Pricing

14 in stock
backorder allowed
$24.95 price
$22.46 10-99 (10% off)
$19.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
 

Comments

1 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.