Search
Product Info
12 Channel Copernicus GPS Receiver
sku: GPS-07951
Description: Don't let the 12-channel tag fool you. This new, thinner, smaller, faster, more sensitive GPS receiver from Trimble is something to be reckoned with. The Copernicus module (pictured here on a US quarter) features the new TrimCore Trimble firmware reducing power consumption and time-to-lock.
Breakout board listed below!
Check out our GPS buying guide!Features:
- Low power : 28.5mA @ 3.3V
- Tiny size : 19x19x2.54mm
- High sensitivity : -152dBm
- Time to First Lock (cold start) : 39sec
- Dual serial ports with reconfigurable UART rates
- NMEA, TSIP, and TAIP protocols
- SMD castellation leads can be hand soldered
- RoHS Compliant
Documents:
- Copernicus Manual
- SFE Eagle Library has this part!
- SparkFun GPS Tutorial
- GPS Tutorial by Michael Simpson
Dimensions: 19x19x2.54mm
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

















Log in to post comments.