Search
Product Info
AVR 28 Pin 20MHz 16K 6A/D - ATMega168
sku: COM-07957
Description: Atmel's ATMega168 8-Bit Processor in 28 pin DIP package. 16K of program space. 23 I/O lines, 6 of which are channels for the 10-bit ADC. Runs up to 20MHz with external crystal. Package can be programmed in circuit.
Documents: Atmel Datasheets
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

























Log in to post comments.