Product Info


Serial Port Programmer - Socketed

sku: PGM-00008

Description: PIC-PG2C is the newest revision of our very popular, simple to use programmer! Based on the JDM design which takes all necessary signals and power supply from RS232 serial port. It supports 8, 18, 28 and 40 pin PIC microcontrollers which allow serial programming and I2C EEPROM memories. Now with an ICSP header! Comes with ICSP cable. The PG2C works very well in conjunction with all Olimex PIC Development boards. It can also be used with bread boards utilizing a Polarized ICSP Header or with simple jumper wires.

Caution: The programmer may not work with low power serial interfaces - i.e. laptop or notebook serial ports. USB to serial cables have also not been proven to work.

Dimensions: 50x30 mm (2x1.3")
Documents: Data Sheet, PIC-PG2C schematic
Tutorials: ICProg Setup and ICSP Setup

Software: ICPROG by Bonny Gijzen. It's best software for serial port programmers we've seen - and it's free!
Supported Devices: Family followed by device type (Ex: 12C508, 16F84A)

12C: 508, 508A, 509, 509A, 671, 672
12CE: 518, 519, 673, 674
12F: 629, 675

16C: 433, 54, 56, 58, 61, 62A, 62B, 63, 63A, 64A, 65A, 65B, 66, 67, 71, 72, 72A, 73A, 73B, 74A, 74B, 76, 77, 505, 620, 620A, 621, 621A, 622, 622A, 710, 711, 712, 715, 716, 717, 745, 765, 770, 771, 773, 774, 781, 782, 923, 924
16CE: 623, 624, 625
16F: 83, 84, 84A, 627, 628, 630, 676, 818, 819, 870, 871, 872, 873, 873A, 874, 874A, 876, 876A, 877, 877A

18F: 242, 248, 252, 258, 442, 448, 452, 458, 1320, 2320, 4320, 4539, 6620, 6720, 8620, 8720

WinPic - Great new software by Wolfgang "Wolf" Bnscher. Supports all the popular flash PICs, as well as many of the newly released PICs! Use this software for support for the 16F628A, 16F87, and 16F88.

Supported Devices: Family followed by device type (Ex: 12F629, 16F84A)

12F: 629, 675

16C: 61, 71, 710, 711, 715
16F: 73, 74, 76, 77, 84, 627, 628, 628A, 818, 819, 870, 871, 872, 873, 873A, 874, 874A, 876, 876A, 877, 877A, 87, 88

Pricing

55 in stock
backorder allowed
$13.95 price
$12.56 10-99 (10% off)
$11.16 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

8 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.