Search
Product Info
Prototyping Board for LPC2294 (1MB)
sku: DEV-08107
Description: Prototyping board for the LPC2294 processor.
- MCU: LPC2294 16/32 bit ARM7TDMI-S™t with 256K Bytes Program Flash, 16K Bytes RAM, EXTERNAL MEMORY BUS, RTC,4x 10 bit ADC 2.44 uS, 2x UARTs, 4x CAN, I2C, SPI, 2x 32bit TIMERS, 7x CCR, 6x PWM, WDT, 5V tolerant I/O, up to 60MHz operation
- standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
- 1 MB (256K x 32 bit) fast 10 ns K6R4016V1D SRAM or 8MB (2Mx32bit) 70 ns K1S321611 SRAM
- 2MB (1MB x 16bit) 70ns TE28F160C3BD70 or 4MB (2Mx16bit) 70ns TE28F320C3BD70 C3 INTEL FLASH
- Ethernet controller with CS8900A and RJ45 connector (16bit mode with interrupt)
- RS232 port
- CAN drivers and connector
- SD/MMC card connector
- All LPC2294 port signals available on extension coonectors
- RESET circuit with external control of Philips ISP utility via USB-RS232 virtual port
- RESET button
- Jumpers for boot select from external memory
- Jumpers for ISP/RUN mode
- 1 user button
- Two on board voltage regulators 1.8V and 3.3V with up to 800mA current
- FR-4, 1.5 mm, red soldermask, component print
Dimensions: 4.64x3.97 (118x101mm)
Documents:
- Olimex is working on uclinux bootloader and pre-compiled image
- eCos port instructions from Sergei Gavrikov who managed to port and run eCos on this board.
- BLINK LED project for GCC+OpenOCD+ECLIPSE
- GCC+Eclipse+OpenOCD uIP complete project
- OpenOCD + Eclipse set of projects 1.00 include flash write make file for LPC-L2294. The complete list of projects included is here.
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.













Log in to post comments.